(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Button Head 6-Lobe Socket Screws / Tamper Resistant Screw Fasteners

Button Head 6-Lobe Socket Screws / Tamper Resistant Screw Fasteners
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular socket

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TX010306
TX010308
TX010310
TX010312
TX010316
TX010320
TX010325
TX010406
TX010408
TX010410
TX010412
TX010416
TX010420
TX010425
TX010430
TX010510
TX010512
TX010516
TX010520
TX010525
TX010530
TX010540
TX010550
TX010608
TX010610
TX010612
TX010616
TX010620
TX010625
TX010630
TX010640
TX010650
TX010670
TX010810
TX010812
TX010816
TX010820
TX010825
TX010830
TX010840
TX010850
TX010860
TX011020
TX011025
TX011030
TX011035
TX011040
TX011050
TX011060
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type
1 Piece(s)Available

8 Days or more

10360.5Complete thread
1 Piece(s)Available

8 Days or more

10380.5Complete thread
1 Piece(s)Available

8 Days or more

103100.5Complete thread
1 Piece(s)Available

8 Days or more

103120.5Complete thread
1 Piece(s)Available

8 Days or more

103160.5Complete thread
1 Piece(s)Available

10 Days or more

103200.5Complete thread
1 Piece(s)Available

10 Days or more

103250.5Complete thread
1 Piece(s)Available

8 Days or more

10460.7Complete thread
1 Piece(s)Available

8 Days or more

10480.7Complete thread
1 Piece(s)Available

8 Days or more

10410--
1 Piece(s)Available

8 Days or more

104120.7Complete thread
1 Piece(s)Available

8 Days or more

104160.7Complete thread
1 Piece(s)Available

8 Days or more

104200.7Complete thread
1 Piece(s)Available

8 Days or more

104250.7Complete thread
1 Piece(s)Available

8 Days or more

104300.7Complete thread
1 Piece(s)Available

8 Days or more

105100.8Complete thread
1 Piece(s)Available

8 Days or more

10512--
1 Piece(s)Available

8 Days or more

10516--
1 Piece(s)Available

8 Days or more

105200.8Complete thread
1 Piece(s)Available

8 Days or more

105250.8Complete thread
1 Piece(s)Available

8 Days or more

105300.8Complete thread
1 Piece(s)Available

8 Days or more

105400.8Complete thread
1 Piece(s)Available

15 Days or more

105500.8Complete thread
1 Piece(s)Available

19 Days or more

10681Complete thread
1 Piece(s)Available

8 Days or more

106101Complete thread
1 Piece(s)Available

8 Days or more

106121Complete thread
1 Piece(s)Available

Same day

Stock

106161Complete thread
1 Piece(s)Available

8 Days or more

106201Complete thread
1 Piece(s)Available

8 Days or more

106251Complete thread
1 Piece(s)Available

8 Days or more

106301Complete thread
1 Piece(s)Available

8 Days or more

106401Complete thread
1 Piece(s)Available

8 Days or more

106501Complete thread
1 Piece(s)Available

8 Days or more

106701Complete thread
1 Piece(s)Available

8 Days or more

108101.25Complete thread
1 Piece(s)Available

8 Days or more

108121.25Complete thread
1 Piece(s)Available

8 Days or more

108161.25Complete thread
1 Piece(s)Available

8 Days or more

108201.25Complete thread
1 Piece(s)Available

8 Days or more

108251.25Complete thread
1 Piece(s)Available

8 Days or more

10830--
1 Piece(s)Available

8 Days or more

108401.25Complete thread
1 Piece(s)Available

8 Days or more

108501.25Complete thread
1 Piece(s)Available

10 Days or more

108601.25Complete thread
1 Piece(s)Available

8 Days or more

1010201.5Complete thread
1 Piece(s)Available

10 Days or more

1010251.5Complete thread
1 Piece(s)Available

10 Days or more

1010301.5Complete thread
1 Piece(s)Available

8 Days or more

1010351.5Complete thread
1 Piece(s)Available

10 Days or more

1010401.5Complete thread
1 Piece(s)Available

10 Days or more

1010501.5Complete thread
1 Piece(s)Available

20 Days or more

1010601.5Complete thread

Loading...

  1. 1

Basic Information

Details of Shape Button Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shapes Standard Unit of Sale Low Quantity (can be purchased from one) Application Tamper-proof

Additional Products in this Category

Tech Support