(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fully Threaded Bolts & Studs - SEL Stud, Flat Tip【1-1,000 Pieces Per Package】

Fully Threaded Bolts & Studs - SEL Stud, Flat Tip
  • Volume Discount

•Shape: Other Screws
•Thread Ridge Type: Metric coarse
•Application: Standard
•Additional Shape: Standard
•Tip shape: Flat End

Part Number

Configured Part Number is shown.

Part Number
ST-M3-5-3W
ST-M3-6-3W
ST-M3-8-3W
ST-M3-10-3W
ST-M3-12-3W
ST-M3-15-3W
ST-M3-18-3W
ST-M3-20-3W
ST-M4-6-3W
ST-M4-8-3W
ST-M4-10-3W
ST-M4-12-3W
ST-M4-15-3W
ST-M4-18-3W
ST-M4-20-3W
ST-M4-22-3W
ST-M4-25-3W
ST-M4-35-3W
ST-M5-10-3W
ST-M5-12-3W
ST-M5-15-3W
ST-M5-18-3W
ST-M5-20-3W
ST-M5-22-3W
ST-M5-25-3W
ST-M5-35-3W
ST-M6-10-3W
ST-M6-12-3W
ST-M6-15-3W
ST-M6-18-3W
ST-M6-20-3W
ST-M6-22-3W
ST-M6-25-3W
ST-M6-30-3W
ST-M8-15-3W
ST-M8-18-3W
ST-M8-20-3W
ST-M8-22-3W
ST-M8-25-3W
ST-M8-35-3W
STS-M3-5-SUS
STS-M3-6-SUS
STS-M3-8-SUS
STS-M3-10-SUS
STS-M3-12-SUS
STS-M3-15-SUS
STS-M3-18-SUS
STS-M3-20-SUS
STS-M4-6-SUS
STS-M4-8-SUS
STS-M4-12-SUS
STS-M4-15-SUS
STS-M4-18-SUS
STS-M4-20-SUS
STS-M4-25-SUS
STS-M4-30-SUS
STS-M5-10-SUS
STS-M5-12-SUS
STS-M5-15-SUS
STS-M5-18-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Sales Unit Min. Thickness
(mm)
O.D.
(mm)
1 Piece(s)Available

8 Days or more

1035IronTrivalent WhiteLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

1036IronTrivalent WhiteLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

1038IronTrivalent WhiteLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10310IronTrivalent WhiteLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10312IronTrivalent WhiteLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10315IronTrivalent WhiteLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10318IronTrivalent WhiteLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10320IronTrivalent WhiteLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

1046IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

1048IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10410IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10412IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10415IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10418IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10420IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10422IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425IronTrivalent WhiteBox/package1.05.9

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435IronTrivalent WhiteLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10510IronTrivalent WhiteLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10512IronTrivalent WhiteLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10515IronTrivalent WhiteLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10518IronTrivalent WhiteLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10520IronTrivalent WhiteLow Quantity (can be purchased from one)1.06.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10522IronTrivalent WhiteBox/package1.06.5
1 Piece(s)Available

8 Days or more

10525IronTrivalent WhiteLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10535IronTrivalent WhiteLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10610IronTrivalent WhiteLow Quantity (can be purchased from one)2.08.2
1 Piece(s)Available

10 Days or more

10612IronTrivalent WhiteLow Quantity (can be purchased from one)2.08.2
1 Piece(s)Available

8 Days or more

10615IronTrivalent WhiteLow Quantity (can be purchased from one)2.08.2
1 Piece(s)Available

8 Days or more

10618IronTrivalent WhiteLow Quantity (can be purchased from one)2.08.2
1 Piece(s)Available

8 Days or more

10620IronTrivalent WhiteLow Quantity (can be purchased from one)2.08.2
1 Piece(s)Available

8 Days or more

10622IronTrivalent WhiteLow Quantity (can be purchased from one)2.08.2
1 Piece(s)Available

8 Days or more

10625IronTrivalent WhiteLow Quantity (can be purchased from one)2.08.2
1 Piece(s)Available

8 Days or more

10630IronTrivalent WhiteLow Quantity (can be purchased from one)2.08.2
1 Piece(s)Available

8 Days or more

10815IronTrivalent WhiteLow Quantity (can be purchased from one)2.09.6
1 Piece(s)Available

8 Days or more

10818IronTrivalent WhiteLow Quantity (can be purchased from one)2.09.6
1 Piece(s)Available

8 Days or more

10820IronTrivalent WhiteLow Quantity (can be purchased from one)2.09.6

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10822IronTrivalent WhiteBox/package2.09.6
1 Piece(s)Available

8 Days or more

10825IronTrivalent WhiteLow Quantity (can be purchased from one)2.09.6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10835IronTrivalent WhiteBox/package2.09.6

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035Stainless SteelNoBox/package1.04.6
1 Piece(s)Available

8 Days or more

1036Stainless SteelNoLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

1038Stainless SteelNoLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10310Stainless SteelNoLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10312Stainless SteelNoLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10315Stainless SteelNoLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10318Stainless SteelNoLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

10320Stainless SteelNoLow Quantity (can be purchased from one)1.04.6
1 Piece(s)Available

8 Days or more

1046Stainless SteelNoLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

1048Stainless SteelNoLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10412Stainless SteelNoLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10415Stainless SteelNoLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10418Stainless SteelNoLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10420Stainless SteelNoLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10425Stainless SteelNoLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10430Stainless SteelNoLow Quantity (can be purchased from one)1.05.9
1 Piece(s)Available

8 Days or more

10510Stainless SteelNoLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10512Stainless SteelNoLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10515Stainless SteelNoLow Quantity (can be purchased from one)1.06.5
1 Piece(s)Available

8 Days or more

10518Stainless SteelNoLow Quantity (can be purchased from one)1.06.5

Loading...

Basic Information

Mounting Hole Shape No Basic Shape Other screws Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support