(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cell Board Spacer

Cell Board Spacer

Spaces and nuts can be mounted by only press fitting them onto the printed circuit board.

Part Number

Configured Part Number is shown.

BS-M4-8-3W

Part Number
BS-M4-8-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)

11 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Material Iron Surface Treatment Trivalent Chromate
Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package
Surface Treatment (Details) Trivalent White Min. Thickness(mm) 1.5 Length(mm) 8
Width(mm) 8.5 Pitch(mm) 0.7

Additional Products in this Category

Tech Support