(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Better flexibility than the FW type. Suited to both delivery and suction use. The hose is transparent, allowing you to check the fluid contents.
Applicable Fluid | Water / Chemical / Powder | Mounting Metal Pieces(Fittings etc.,) | No | Raw Material | PVC |
---|---|---|---|---|---|
Color | Clear | O.D.(Ø) | 45.5 | I.D.(φ) | 38.1 |
Features | Vacuum | Operating Temperature(℃) | -20::60 | Allowable Bending Radius(mm) | 250 |
Allowable Pressure(MPa) | 0.3 | Negative Pressure Resistant(mmHg) | 750 | Standard Length(m) | 50 |
Explosion Pressure(MPa) | 50 |
Please check the type/dimensions/specifications of the part CT-38-50 in the Suction Hose, CT Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy