(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Duct Hose

Air Duct Hose
  • Volume Discount

[Features]
· Lighter than a conventional hose.
· Superior bending properties and excellent chemical resistance.
· The operating temperature ranges from -20°C - 60°C

Part Number

Configured Part Number is shown.

Part Number
DT-38-GR-50
DT-50-GR-50
DT-65-GR-20
DT-75-GR-20
DT-90-GR-20
DT-100-GR-20
DT-125-GR-20
DT-175-20
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
I.D.
(φ)
Allowable Bending Radius
(mm)
Negative Pressure Resistant
(mmHg)
Standard Length
(m)
Thickness
(mm)
1 Piece(s)Available

11 Days or more

46.538.138650500.8
1 Piece(s)Available

11 Days or more

60.950.850650500.85
1 Piece(s)Available

11 Days or more

73.663.565550200.85
1 Piece(s)Available

11 Days or more

86.376.275250200.85
1 Piece(s)Available

11 Days or more

99.18990250200.85
1 Piece(s)Available

12 Days or more

112.3101.6100160200.85
1 Piece(s)Available

11 Days or more

137.9127125150200.85
1 Piece(s)Available

12 Days or more

187.317517575200.85

Loading...

  1. 1

Basic Information

Applicable Fluid Powder / Air Mounting Metal Pieces(Fittings etc.,) No Raw Material PVC
Color Gray Features Flexibility / Bendability Operating Temperature(℃) -20::60

Additional Products in this Category

Tech Support