(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings - Y Hose Joint (Plated) HY

Hose Fittings - Y Hose Joint (Plated) HY
  • Volume Discount

The hose can be connected from three directions. Ideal for branching with hoses. The hose connection is a union type; after mounting, it can be removed from the nut section. Attractive chrome plating.

Part Number

Configured Part Number is shown.

Part Number
HY-3209
HY-3310
Part NumberMinimum order quantityVolume DiscountDays to Ship Volute O.D. D
(mm)
1 Piece(s)Available

11 Days or more

9
1 Piece(s)Available

8 Days or more

10.5

Loading...

  1. 1

Basic Information

Types Hose fitting Fluid Water / Air / Oil Body Material C3771BD (main body).C3604BD (nut, bamboo shoots)
Shape Union Y-type Hose connection type Volute Types of connection Volute
Surface Treatment Chrome Plating

Additional Products in this Category

Tech Support