(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings - Dual Opening Hose Joint HS

Hose Fittings - Dual Opening Hose Joint HS
  • Volume Discount

Used to connect hoses with each other. The union type hose connecting part allows for removal (from the nut part) after attachment, alleviating any fears about the hose becoming twisted.

Part Number

Configured Part Number is shown.

Part Number
HS-2207
HS-2208
HS-2209
HS-2310
HS-2414
HS-2416
HS-2440
HS-2620
HS-2827
Part NumberMinimum order quantityVolume DiscountDays to Ship Volute O.D. D
(mm)
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

11 Days or more

8
1 Piece(s)Available

8 Days or more

9
1 Piece(s)Available

8 Days or more

10.5
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

12.7
1 Piece(s)Available

8 Days or more

20.5
1 Piece(s)Available

11 Days or more

27

Loading...

  1. 1

Basic Information

Types Hose fitting Fluid Water / Air / Oil Body Material C3604BD Material
Shape Union type Straight Hose connection type Volute Types of connection Volute

Additional Products in this Category

Tech Support