(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fitting Hose Joint HS

Hose Fitting Hose Joint HS
  • Volume Discount

A fitting to connect equipment and hoses. The hose connection is a union type; after mounting, it can be removed from the nut section to eliminate maintenance and worries about hose kinks.

Part Number

Configured Part Number is shown.

Part Number
HS-1034
HS-1040
HS-1052
HS-1107
HS-1108
HS-1109
HS-1116
HS-1117
HS-1206
HS-1207
HS-1208
HS-1209
HS-1210
HS-1306
HS-1307
HS-1308
HS-1309
HS-1310
HS-1314
HS-1316
HS-1340
HS-1408
HS-1409
HS-1410
HS-1414
HS-1416
HS-1420
HS-1440
HS-1614
HS-1616
HS-1620
HS-1640
HS-1827
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Connection Hex Size B1
(mm)
Volute O.D. D
(mm)
1 Piece(s)Available

8 Days or more

1 1/44534
1 Piece(s)Available

8 Days or more

1 1/25040
1 Piece(s)Available

12 Days or more

26052
1 Piece(s)Available

11 Days or more

1/8147
1 Piece(s)Available

8 Days or more

1/8148
1 Piece(s)Available

8 Days or more

1/8149
1 Piece(s)Available

8 Days or more

1/8126
1 Piece(s)Available

8 Days or more

1/8127
1 Piece(s)Available

8 Days or more

1/4146
1 Piece(s)Available

12 Days or more

1/4147
1 Piece(s)Available

8 Days or more

1/4148
1 Piece(s)Available

8 Days or more

1/4149
1 Piece(s)Available

8 Days or more

1/41710.5
1 Piece(s)Available

11 Days or more

3/8176
1 Piece(s)Available

11 Days or more

3/8177
1 Piece(s)Available

11 Days or more

3/8178
1 Piece(s)Available

11 Days or more

3/8179
1 Piece(s)Available

8 Days or more

3/81710.5
1 Piece(s)Available

8 Days or more

3/82214
1 Piece(s)Available

8 Days or more

3/82216
1 Piece(s)Available

8 Days or more

3/82212.7
1 Piece(s)Available

8 Days or more

1/2228
1 Piece(s)Available

8 Days or more

1/2229
1 Piece(s)Available

8 Days or more

1/22210.5
1 Piece(s)Available

8 Days or more

1/22214
1 Piece(s)Available

8 Days or more

1/22216
1 Piece(s)Available

8 Days or more

1/22720.5
1 Piece(s)Available

8 Days or more

1/22212.7
1 Piece(s)Available

11 Days or more

3/42714
1 Piece(s)Available

11 Days or more

3/42716
1 Piece(s)Available

8 Days or more

3/42820.5
1 Piece(s)Available

12 Days or more

3/42712.7
1 Piece(s)Available

8 Days or more

13527

Loading...

  1. 1

Basic Information

Types Hose fitting Fluid Water / Air / Oil Body Material C3604BD Material
Shape Union type Straight Hose connection type Volute Types of connection Joint Nipples
Types of connection screw PT

Additional Products in this Category

Tech Support