(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ciccolo-α Stainless Steel (SUS-304) SS Both External Screws

Ciccolo-α Stainless Steel (SUS-304) SS Both External Screws
  • Volume Discount

[Features]
· With its superb cost efficiency, convenience and corrosion resistance, it is widely used as flow control valve for chemical, medical, food, fishery-related machinery, equipment, etc.
· Two functions, [Panel mounting function] + [Lock mechanism], are implemented in one unit.

Part Number

Configured Part Number is shown.

Part Number
SS-1011
SS-1022
SS-1033
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
1 Piece(s)Available

12 Days or more

101/8B(6A)1/8B(6A)
1 Piece(s)Available

11 Days or more

101/4B(8A)1/4B(8A)
1 Piece(s)Available

11 Days or more

103/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material 304 Stainless Steel
Primary Side (Supply Side) Connection Type A R(PT) Operating Temperature Range(℃) -20::150 Body Lining No
Handle Shape Metal round handle Connection Type D in the Secondary Side(Controlled Side) R(PT) Operating Pressure 1.96MPa or Less

Additional Products in this Category

Tech Support