(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball - 21 (Stainless Steel) UL Outer Thread Drain Type (UL-1300)

Ace Ball - 21 (Stainless Steel) UL Outer Thread Drain Type UL-1300
  • Volume Discount

The handle direction is completely flexible. High efficiency workability and attractiveness

[Features]
· 1/8 - 3/8 small-diameter ball valve.
· Integrated with various fittings.
· Threaded/tapped Benri valve.
· Handle direction is flexible.
· Great workability and appearance.
· Pressure testing measured pressure: 2.94 MPa (30 kgf/cm2)
· Airtightness testing measured pressure:0.59 MPa (6kgf/cm2)

Part Number

Configured Part Number is shown.

UL-1300

Part Number
UL-1300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

103/8B(10A)6.8

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material CF-8 Stainless Steel Cast Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::120 Body Lining No Handle Shape Lever Handle with Name Plate
Connection Type D in the Secondary Side(Controlled Side) Drain Type Tube O.D. D in the Secondary Side(Controlled Side)(Ø) 9 Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part UL-1300 in the Ace Ball - 21 (Stainless Steel) UL Outer Thread Drain Type series.

Products like this...

Part Number
UL-1100
UL-1200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Bore diameter d
(φ)
1 Piece(s)Available

11 Days or more

101/8B(6A)4.6
1 Piece(s)Available

11 Days or more

101/4B(8A)4.6

Additional Products in this Category

Tech Support