(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· 1/8 to 3/8 small-diameter ball valve.
· Integrated with various fittings.
· Convenient male/female threaded valve.
· Free handle direction/orientation.
· Attractive appearance with very efficient workability.
Part Number |
---|
US-1011 |
US-1022 |
US-1033 |
Loading...
Ball Valve Type | Reduced Bore | Applicable Fluid | Water / Air / Oil | Main Body Shape | Straight |
---|---|---|---|---|---|
Body Material | CF-8 Stainless Steel Cast | Operation Method | Manual | Primary Side (Supply Side) Connection Type A | R(PT) |
Operating Temperature Range(℃) | -10::120 | Body Lining | No | Handle Shape | Lever Handle with Name Plate |
Connection Type D in the Secondary Side(Controlled Side) | R(PT) | Operating Pressure | 0.98MPa or Less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy