(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ace Ball RV (Brass) 7000 Series (Straight Type) BM External / Internal Screw Type

Ace Ball RV (Brass) 7000 Series (Straight Type) BM External / Internal Screw Type
  • Volume Discount

The valve body and mounting part rotate separately. The set angle and mounting port can be freely set. Enables simple connection even in narrow locations.

Part Number

Configured Part Number is shown.

Part Number
BM-7011
BM-7022
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
1 Piece(s)Available

8 Days or more

1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) G(PF) Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support