(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Zero (Brass) BH Hose Nipple-Integrated Type (BH-0414)

Ace Ball Zero (Brass) BH Hose Nipple-Integrated Type BH-0414
  • Volume Discount

A wealth of variations, labor-saving connections, super-low fluid resistance, and attractive functionality. For all kinds of oil and air pressure equipment, as well as piping of water supplies.

Part Number

Configured Part Number is shown.

BH-0414

Part Number
BH-0414
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

1/2B(15A)1410

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Hose nipple integrated Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part BH-0414 in the Ace Ball Zero (Brass) BH Hose Nipple-Integrated Type series.

Products like this...

Part Number
BH-0416
BH-0440
BH-0620
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

1/2B(15A)1610
1 Piece(s)Available

11 Days or more

1/2B(15A)12.710
1 Piece(s)Available

8 Days or more

3/4B(20A)20.513

Additional Products in this Category

Tech Support