(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Joint Reducing Hexagonal Nipples NE

Threaded Joint Reducing Hexagonal Nipples NE
  • Volume Discount

Material: C3604BD
· Working fluid: water, air, oil

Part Number

Configured Part Number is shown.

Part Number
NE-1012
NE-1013
NE-1023
NE-1024
NE-1034
NE-1036
NE-1046
NE-1048
NE-1068
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Shape Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

[Nipples] Hex Nipples1/4B(8A)1/8B(6A)
1 Piece(s)Available

11 Days or more

[Nipples] Hex Nipples3/8B(10A)1/8B(6A)
1 Piece(s)Available

8 Days or more

[Sockets] Socket3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Nipples] Hex Nipples1/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Nipples] Hex Nipples1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Nipples] Hex Nipples3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Nipples] Hex Nipples3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Nipples] Hex Nipples1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Nipples] Hex Nipples1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Different Diameter
Connection Thread Type M1 R Connection Thread Type M2 R Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -50::150
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support