(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Compression Tube Fitting, Brass, FN Series

Nut - Compression Tube Fitting, Brass, FN Series
  • Volume Discount

A flare nut used for flare joints. Check the copper tube size and the body screws and make a selection.

Part Number

Configured Part Number is shown.

Part Number
FN-1006
FN-1008
FN-1012
FN-1015
FN-1033
FN-1044
FN-1066
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Screw Type (Related Parts) Nominal Mounting Screw( Related Parts) Nominal (Related Parts)
(mm)
Nominal (Related Parts)
(inch)
Applicable Pipe O.D. (related parts)
(mm)
1 Piece(s)Available

8 Days or more

UNF (Fine Internal Thread)7/16-206-6
1 Piece(s)Available

8 Days or more

UNF (Fine Internal Thread)1/2-208-8
1 Piece(s)Available

11 Days or more

UNF (Fine Internal Thread)3/4-1612-12
1 Piece(s)Available

8 Days or more

UNF (Fine Internal Thread)7/8-1415-15
1 Piece(s)Available

11 Days or more

UNF (Fine Internal Thread)5/8-18-3/89.53
1 Piece(s)Available

11 Days or more

UNF (Fine Internal Thread)3/4-16-1/212.70
1 Piece(s)Available

11 Days or more

UNS (Fine Internal Thread)1 1/16-14-3/419.05

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Nut Material (Related Components) C3604 BD Brass (JIS)
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water, Air, Oil Operating Temperature Range (Related Parts)(℃) -50~150
Max. Operating Pressure (Related Parts)(MPa) 3.45 Applicable Pipe Material (Related Parts) Copper

Additional Products in this Category

Tech Support