(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

90° Elbows - Flare Tube Fitting, Brass, Double, FL Series

Part Number

Configured Part Number is shown.

Part Number
FL-2022
FL-2044
FL-2055
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

11 Days or more

1/46.35
1 Piece(s)Available

8 Days or more

1/212.70
1 Piece(s)Available

11 Days or more

5/815.88

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Elbow Types Fitting Fitting type Flare Fittings
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Applicable Tube Size Type Copper Pipe inch size Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support