(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Flare Tube Fitting, Brass, Male NPT, FS Series (FS-1102)

Straight Connector - Flare Tube Fitting, Brass, Male NPT, FS Series FS-1102
  • Volume Discount

A joint that connects expanded copper pipes to equipment and devices. Remove the nuts, run through copper pipes, expand the tip of the tube with a flare ring tool, then clamp to the main body to tighten. Commonly used in air conditioning and gas piping.

Part Number

Configured Part Number is shown.

FS-1102

Part Number
FS-1102
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/8B(6A)1/46.35

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Union, Inside- Outside Thread Connection Thread Type R Types Fitting
Fitting type Flare Fittings Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part FS-1102 in the Straight Connector - Flare Tube Fitting, Brass, Male NPT, FS Series series.

Products like this...

Part Number
FS-1103
FS-1106
FS-1108
FS-1110
FS-1202
FS-1203
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/8B(6A)3/89.53
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size1/8B(6A)-6
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size1/8B(6A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/8B(6A)-10
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/4B(8A)3/89.53

Additional Products in this Category

Tech Support