(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - FEP, TP Series

Tubing - FEP, TP Series
  • Volume Discount

The fluorine resin tube clean TP is a tube of FEP (tetrafluoride ethylene-hexafluoride propylene polymer) resin with superior chemical resistance, providing excellent washability, low levels of adhesion of chemical solutions, etc., and excellent weather resistance.

[Features]
· Uses FEP (tetrafluoride ethylene-hexafluoride propylene copolymer) resin with excellent chemical resistance.
· Manufactured in a clean room. Tube ends are capped and sealed. Shipped in heat-sealed packaging.
· Cleaning performance is excellent, and adhesion of chemical solutions, etc. is very low.
· Can be used with the "Chemifit C1 series" clean PushOne fitting .
· This is a tube with small secular change and excellent weather resistance.
· Can be used in an ozone atmosphere, etc.
· Health, Labor and Welfare Ministry Notification No. 201 (2006

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TP-1-1/2-CWH-20M
TP-1-1/2-CWH-100M
TP-1-1/4-CWH-20M
TP-1-1/4-CWH-100M
TP-1-3/8-CWH-20M
TP-1-3/8-CWH-100M
TP-1-3/16-CWH-20M
TP-1-5/16-CWH-20M
TP-1-5/16-CWH-100M
TP-4-4X2-CWH-20M
TP-4-4X2-CWH-100M
TP-4-4X2.5-CWH-20M
TP-4-4X2.5-CWH-100M
TP-4-6X4-CWH-20M
TP-4-8X6-CWH-20M
TP-4-10X8-CWH-20M
TP-4-10X8-CWH-100M
TP-4-12X9-CWH-20M
TP-4-12X9-CWH-100M
TP-4-12X10-CWH-20M
TP-4-12X10-CWH-100M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)
1 Piece(s)Available

37 Days or more

~1512.7~109.5660~1.120
1 Piece(s)Available

37 Days or more

~1512.7~109.5660~1.1100
1 Piece(s)Available

9 Days or more

~76.35~54.5730~1.120
1 Piece(s)Available

37 Days or more

~76.35~54.5730~1.1100
1 Piece(s)Available

8 Days or more

~109.53~76.9950~1.120
1 Piece(s)Available

37 Days or more

~109.53~76.9950~1.1100
1 Piece(s)Available

37 Days or more

~54.76~43.4820~1.120
1 Piece(s)Available

37 Days or more

~87.94~65.9040~1.120
1 Piece(s)Available

37 Days or more

~87.94~65.9040~1.1100
1 Piece(s)Available

10 Days or more

~44~2215~2.520
1 Piece(s)Available

37 Days or more

~44~2215~2.5100
1 Piece(s)Available

37 Days or more

~44~32.530~1.720
1 Piece(s)Available

37 Days or more

~44~32.530~1.7100
1 Piece(s)Available

8 Days or more

~66~4425~1.620
1 Piece(s)Available

8 Days or more

~88~6640~1.120
1 Piece(s)Available

8 Days or more

~1010~8860~0.820
1 Piece(s)Available

96 Days or more

~1010~8860~0.8100
1 Piece(s)Available

37 Days or more

~1512~9960~1.120
1 Piece(s)Available

37 Days or more

~1512~9960~1.1100
1 Piece(s)Available

16 Days or more

~1512~101090~0.720
1 Piece(s)Available

96 Days or more

~1512~101090~0.7100

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Color Translucent
Applicable Fluid Water / Air Material, Fluororesin FEP Resin Operating Environment Standard
Operating Temperature Range (when using air)(℃) -65::200

Additional Products in this Category

Tech Support