(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Tubing - Nylon, Soft, Flexible, N5 Series

Tubing - Nylon, Soft, Flexible, N5 Series
  • Volume Discount

Nylon tube N5 has excellent abrasion resistance and is the most flexible of the nylon tubes. · This tube also offers superior oil resistance and chemical resistance.

[Features]
· Most flexible of the nylon tubes.
·Superior abrasion resistance.
·Superior oil resistance and chemical resistance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N5-1-1/2-BK-20M
N5-1-1/2-BK-100M
N5-1-1/2-MW-20M
N5-1-1/2-MW-100M
N5-1-1/4-BK-20M
N5-1-3/8-BK-20M
N5-1-3/8-MW-20M
N5-1-3/8-MW-100M
N5-4-4X2-BK-20M
N5-4-4X2-BK-100M
N5-4-4X2-MW-20M
N5-4-4X2.5-BK-20M
N5-4-4X2.5-BK-100M
N5-4-4X2.5-MW-20M
N5-4-4X2.5-MW-100M
N5-4-4X3-BK-20M
N5-4-4X3-RE-20M
N5-4-6X4-BK-20M
N5-4-6X4-BK-100M
N5-4-6X4-BU-20M
N5-4-6X4-BU-100M
N5-4-6X4-MW-20M
N5-4-6X4-MW-100M
N5-4-6X4-RE-20M
N5-4-6X4-YL-20M
N5-4-6X4.5-BK-20M
N5-4-6X4.5-BK-100M
N5-4-6X4.5-MW-20M
N5-4-8X6-BK-100M
N5-4-8X6-BU-20M
N5-4-8X6-MW-20M
N5-4-8X6-MW-100M
N5-4-8X6-RE-20M
N5-4-8X6-YL-20M
N5-4-10X7.5-BK-20M
N5-4-10X7.5-BU-20M
N5-4-10X7.5-MW-20M
N5-4-10X8-BK-20M
N5-4-10X8-BK-100M
N5-4-10X8-BU-20M
N5-4-10X8-BU-100M
N5-4-10X8-GN-20M
N5-4-10X8-GN-100M
N5-4-10X8-MW-20M
N5-4-10X8-YL-20M
N5-4-12X9-BU-20M
N5-4-12X9-MW-20M
N5-4-12X9-MW-100M
N5-4-16X13-BK-20M
N5-4-16X13-MW-20M
N5-4-16X13-MW-100M
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. *of the outer layer for the two-layer type
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
(M)
1 Piece(s)Available

8 Days or more

Black~1512.7~109.5645~0.820
1 Piece(s)Available

13 Days or more

Black~1512.7~109.5645~0.8100
1 Piece(s)Available

8 Days or more

Translucent White~1512.7~109.5645~0.820
1 Piece(s)Available

8 Days or more

Translucent White~1512.7~109.5645~0.8100
1 Piece(s)Available

8 Days or more

Black~76.35~54.5723~0.820
1 Piece(s)Available

8 Days or more

Black~109.53~76.9929~0.820
1 Piece(s)Available

13 Days or more

Translucent White~109.53~76.9929~0.820
1 Piece(s)Available

13 Days or more

Translucent White~109.53~76.9929~0.8100
1 Piece(s)Available

8 Days or more

Black~44~2210~1.820
1 Piece(s)Available

8 Days or more

Black~44~2210~1.8100
1 Piece(s)Available

13 Days or more

Translucent White~44~2210~1.820
1 Piece(s)Available

8 Days or more

Black~44~32.515~1.220
1 Piece(s)Available

13 Days or more

Black~44~32.515~1.2100
1 Piece(s)Available

8 Days or more

Translucent White~44~32.515~1.220
1 Piece(s)Available

13 Days or more

Translucent White~44~32.515~1.2100
1 Piece(s)Available

26 Days or more

Black~44~3320~0.720
1 Piece(s)Available

26 Days or more

Red~44~3320~0.720
1 Piece(s)Available

8 Days or more

Black~66~4420~1.120
1 Piece(s)Available

8 Days or more

Black~66~4420~1.1100
1 Piece(s)Available

8 Days or more

Blue~66~4420~1.120
1 Piece(s)Available

8 Days or more

Blue~66~4420~1.1100
1 Piece(s)Available

8 Days or more

Translucent White~66~4420~1.120
1 Piece(s)Available

8 Days or more

Translucent White~66~4420~1.1100
1 Piece(s)Available

8 Days or more

Red~66~4420~1.120
1 Piece(s)Available

8 Days or more

Yellow~66~4420~1.120
1 Piece(s)Available

8 Days or more

Black~66~54.520~0.720
1 Piece(s)Available

13 Days or more

Black~66~54.520~0.7100
1 Piece(s)Available

26 Days or more

Translucent White~66~54.520~0.720
1 Piece(s)Available

8 Days or more

Black~88~6635~0.7100
1 Piece(s)Available

10 Days or more

Blue~88~6635~0.720
1 Piece(s)Available

8 Days or more

Translucent White~88~6635~0.720
1 Piece(s)Available

8 Days or more

Translucent White~88~6635~0.7100
1 Piece(s)Available

26 Days or more

Red~88~6635~0.720
1 Piece(s)Available

8 Days or more

Yellow~88~6635~0.720
1 Piece(s)Available

8 Days or more

Black~1010~87.535~0.720
1 Piece(s)Available

8 Days or more

Blue~1010~87.535~0.720
1 Piece(s)Available

8 Days or more

Translucent White~1010~87.535~0.720
1 Piece(s)Available

8 Days or more

Black~1010~8845~0.620
1 Piece(s)Available

33 Days or more

Black~1010~8845~0.6100
1 Piece(s)Available

8 Days or more

Blue~1010~8845~0.620
1 Piece(s)Available

13 Days or more

Blue~1010~8845~0.6100
1 Piece(s)Available

26 Days or more

[Green] Green~1010~8845~0.620
1 Piece(s)Available

26 Days or more

[Green] Green~1010~8845~0.6100
1 Piece(s)Available

8 Days or more

Translucent White~1010~8845~0.620
1 Piece(s)Available

8 Days or more

Yellow~1010~8845~0.620
1 Piece(s)Available

26 Days or more

Blue~1512~9945~0.720
1 Piece(s)Available

8 Days or more

Translucent White~1512~9945~0.720
1 Piece(s)Available

8 Days or more

Translucent White~1512~9945~0.7100
1 Piece(s)Available

13 Days or more

Black~2016~1513100~0.620
1 Piece(s)Available

8 Days or more

Translucent White~2016~1513100~0.620
1 Piece(s)Available

13 Days or more

Translucent White~2016~1513100~0.6100

Loading...

  1. 1

Basic Information

Type Straight Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil
Material: Nylon Soft Nylon Operating Environment Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -40::100

Additional Products in this Category

Tech Support