(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemifit C1 Series, Tee ET-C1

Chemifit C1 Series, Tee ET-C1
  • Volume Discount

Tee ET-C1 is treated with a process that uses absolutely no oil. Parts are cleaned and assembled in clean rooms. No oil or grease is used even for the sealing material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ET1/2-R1/2-C1
ET1/2-R3/8-C1
ET1/4-R1/4-C1
ET1/4-R1/8-C1
ET3/8-R1/4-C1
ET3/8-R3/8-C1
ET4-R1/4-C1
ET4-R1/8-C1
ET6-R1/4-C1
ET8-R1/4-C1
ET8-R1/8-C1
ET10-R1/4-C1
ET10-R3/8-C1
ET12-R1/2-C1
ET12-R3/8-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Tube O.D.
(inch)
T Screw Size (R)
1 Piece(s)Available

10 Days or more

12.71/21/2
1 Piece(s)Available

10 Days or more

12.71/23/8
1 Piece(s)Available

78 Days or more

6.351/41/4
1 Piece(s)Available

78 Days or more

6.351/41/8
1 Piece(s)Available

39 Days or more

9.5253/81/4
1 Piece(s)Available

78 Days or more

9.5253/83/8
1 Piece(s)Available

78 Days or more

4-1/4
1 Piece(s)Available

39 Days or more

4-1/8
1 Piece(s)Available

78 Days or more

6-1/4
1 Piece(s)Available

78 Days or more

8-1/4
1 Piece(s)Available

11 Days or more

8-1/8
1 Piece(s)Available

78 Days or more

10-1/4
1 Piece(s)Available

11 Days or more

10-3/8
1 Piece(s)Available

78 Days or more

12-1/2
1 Piece(s)Available

11 Days or more

12-3/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Special Polypropylene Resin Seal Material EPDM
Thread Portion Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Applicable Fluid Water / Air / Chemicals、Solvent
Fitting Type Thread branch / connection Screw Mounting, Branch Tee Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80

Additional Products in this Category

Tech Support