(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Rigid Coupling Series, AR Type, Made of Aluminum Alloy

Rigid Coupling Series, AR Type, Made of Aluminum Alloy
  • Volume Discount

•Application : Standard
•Body Material : Aluminum
•Feature : High Torque, High Torsional Rigidity, No Backlash, Small
For complete product overview and details on Rigid Coupling Series, AR Type, Made of Aluminum Alloy see the sections below:

PDF

Part Number

Configured Part Number is shown.

AR-16-3X3

 
Part Number
AR-16-3X3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application Standard Transmission Torque Range(N・m) 0.05~1.00 Standard In-Stock Hole Diameter (Tolerance H8) d1(mm) 3
Standard In-Stock Hole Diameter (Tolerance H8) d2(mm) 3 Outer Diameter A(φ) 16 Full length E(mm) 16
Max. Rotational Speed Range(r/min) 4001~10000 Properties High camber rigidity / High Torque / Zero Backlash / Compact Body Material Aluminum Alloy
Transmission Torque(N・m) 0.5 Max. Rotational Speed(r/min) 10000 Moment of Inertia(kg・m2) 0.27X10-4
Type Set screws Isokinetic Maximum Shaft Diameter d1×d2(mm) 10
Set Screw Type M M3

Please check the type/dimensions/specifications of the part AR-16-3X3 in the Rigid Coupling Series, AR Type, Made of Aluminum Alloy series.

Additional Products in this Category

Tech Support