(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - MF series. (Part Numbers)

Flexible Couplings - MF series.
  • Volume Discount

Flexible couplings, MF series. They have a rubber separator and the coupling body material is cast zinc. The fastening method is by means of a clamp at each end. Ideal for conveying components with constant velocity.

PDF

Part Number

Configured Part Number is shown.

MF-030-8X8

Part Number
MF-030-8X8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)Range
(mm)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M
1 Piece(s)Available

10 Days or more

101.01~3.008830331.2750.02~0.20.212.26X10-416M5

Loading...

  1. 1

Basic Information

Type Spline Fitting Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Max. Rotational Speed Range(r/min) 2001~4000 Properties Vibration Absorbability / Compact Body Material Other alloys
Category Coupling body Max. Rotational Speed(r/min) 3000 Allowable Displacement(Angle Displacement)(deg) 1
Spacer Material Polyurethane Resin Operating Temperature Range(℃) -10::60 Type Set screws
Other types of alloys Zinc Die-Casting Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MF-030-8X8 in the Flexible Couplings - MF series. series.

Products like this...

Part Number
MF-020-3X4
MF-020-3X5
MF-020-3X6
MF-040-10X10
MF-040-10X16
MF-040-10X18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)Range
(mm)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M
1 Piece(s)Available

10 Days or more

100.05~1.003420240.3920.02~0.20.151.72X10-410M4
1 Piece(s)Available

10 Days or more

100.05~1.003520240.3920.02~0.20.151.72X10-410M4
1 Piece(s)Available

10 Days or more

100.05~1.003620240.3920.02~0.20.151.72X10-410M4
1 Piece(s)Available

10 Days or more

103.01~5.00101040403.9230.21~0.400.3546.58X10-420M5
1 Piece(s)Available

10 Days or more

103.01~5.00101640403.9230.21~0.400.3546.58X10-420M5
1 Piece(s)Available

10 Days or more

103.01~5.00101840403.9230.21~0.400.3546.58X10-420M5

Additional Products in this Category

Tech Support