(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible couplings, MF series. They have a rubber separator and the coupling body material is cast zinc. The fastening method is by means of a clamp at each end. Ideal for conveying components with constant velocity.
Part Number
Configured Part Number is shown.
MF-020-3X10
Part Number |
---|
MF-020-3X10 |
Loading...
Type | Spline Fitting | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 2001~4000 | Properties | Vibration Absorbability / Compact | Body Material | Other alloys |
Category | Coupling body | Max. Rotational Speed(r/min) | 3000 | Allowable Displacement(Angle Displacement)(deg) | 1 |
Spacer Material | Polyurethane Resin | Operating Temperature Range(℃) | -10::60 | Type | Set screws |
Other types of alloys | Zinc Die-Casting | Flexibility | ○ | Electric Insulation | ○ |
Isokinetic | ○ |
Please check the type/dimensions/specifications of the part MF-020-3X10 in the Flexible Couplings - MF series. series.
Part Number |
---|
MF-020-10X10 |
MF-020-3X3 |
MF-020-3X4 |
MF-020-3X5 |
MF-020-3X6 |
MF-020-3X7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy