(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oldham type flexible couplings, MCZ series. Strong and compact design that can be used for high precision equipment. The moment of inertia is low, and the vibration stiffness is high. The electrical resistance is excellent. This model has two kinds of clamping methods, clamping by clamp or clamping by clamping. The body material is aluminum alloy.
Part Number
Configured Part Number is shown.
MCZ-35-9.5X10C
Part Number |
---|
MCZ-35-9.5X10C |
Loading...
Type | Super zero oldham coupling | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Properties | High camber rigidity / High Torque / Zero Backlash / Compact | Body Material | Aluminum Alloy | Category | Coupling body |
Allowable Displacement(Angle Displacement)(deg) | 1 | Allowable Displacement(Parallel Displacement)Range(mm) | 1.1~3.0 | Spacer Material | Engineering Resin |
Type | Set screw + collet | Flexibility | ○ | Electric Insulation | ○ |
Isokinetic | ○ |
Please check the type/dimensions/specifications of the part MCZ-35-9.5X10C in the Flexible Couplings - Oldham Type, MCZ series. series.
Part Number |
---|
MCZ-18-10X6C |
MCZ-18-10X7C |
MCZ-18-10X8C |
MCZ-35-9.5X11C |
MCZ-35-9.5X12C |
MCZ-35-9.5X13C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy