(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, MCZ series. (Part Numbers)

Flexible Couplings - Oldham Type, MCZ series.
  • Volume Discount

Oldham type flexible couplings, MCZ series. Strong and compact design that can be used for high precision equipment. The moment of inertia is low, and the vibration stiffness is high. The electrical resistance is excellent. This model has two kinds of clamping methods, clamping by clamp or clamping by clamping. The body material is aluminum alloy.

PDF

Part Number

Configured Part Number is shown.

MCZ-35-9X19C

Part Number
MCZ-35-9X19C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)
1 Piece(s)Available

10 Days or more

1010.01~20.00919353510001~7800017.652250002.511.47X10-421300M5M5385.1

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Properties High camber rigidity / High Torque / Zero Backlash / Compact Body Material Aluminum Alloy Category Coupling body
Allowable Displacement(Angle Displacement)(deg) 1 Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0 Spacer Material Engineering Resin
Type Set screw + collet Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MCZ-35-9X19C in the Flexible Couplings - Oldham Type, MCZ series. series.

Products like this...

Part Number
MCZ-18-10X6C
MCZ-18-10X7C
MCZ-18-10X8C
MCZ-35-9X6C
MCZ-35-9X8C
MCZ-35-9X9.5C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTransmission Torque Range
(N•m)
Standard In-Stock Hole Diameter (Tolerance H8) d1
(mm)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(mm)
Outer Diameter A
(Ø)
Full length E
(mm)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Displacement(Parallel Displacement)
(mm)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)
1 Piece(s)Available

10 Days or more

101.01~3.00106182510001~780002.452250001.50.56X10-41843.7M3M383.2
1 Piece(s)Available

10 Days or more

101.01~3.00107182510001~780002.452250001.50.56X10-41843.7M3M383.2
1 Piece(s)Available

10 Days or more

101.01~3.00108182510001~780002.452250001.50.56X10-41843.7M3M383.2
1 Piece(s)Available

10 Days or more

1010.01~20.0096353510001~7800017.652250002.511.47X10-421300M5M5385.1
1 Piece(s)Available

10 Days or more

1010.01~20.0098353510001~7800017.652250002.511.47X10-421300M5M5385.1
1 Piece(s)Available

10 Days or more

1010.01~20.0099.5353510001~7800017.652250002.511.47X10-421300M5M5385.1

Additional Products in this Category

Tech Support