(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible couplings, bellows type, NB series, clamp fixing system. The material is Bronze and Brass. Ideal for use in connecting encoders, medical equipment and servo motors. The performance is the same as the NA series without collet, but this design allows easier assembly and disassembly without damaging the shaft.
Part Number
Configured Part Number is shown.
BELLOWS-COLLET-5X5
Part Number |
---|
BELLOWS-COLLET-5X5 |
Loading...
Type | Bellows coupling | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Transmission Torque Range(N•m) | 0.05~1.00 | Full length E(mm) | 25 | Max. Rotational Speed Range(r/min) | 4001~10000 |
Properties | High camber rigidity / Zero Backlash / Compact | Body Material | Stainless Steel | Category | Coupling body |
Transmission Torque(N•m) | 0.7845 | Max. Rotational Speed(r/min) | 10000 | Allowable Displacement(Angle Displacement)(deg) | 2 |
Allowable Displacement(Parallel Displacement)Range(mm) | 0.02~0.2 | Allowable Displacement(Parallel Displacement)(mm) | 0.1 | Bellows Part Material | Stainless Steel (SUS304L) |
Allowable Displacement(Axial Direction Displacement)(mm) | ±1.25 | Type | Collet | Flexibility | ○ |
Isokinetic | ○ |
Please check the type/dimensions/specifications of the part BELLOWS-COLLET-5X5 in the Flexible Couplings - Bellows type, NA series (collet type). series.
Part Number |
---|
BELLOWS-COLLET-5X6 |
BELLOWS-COLLET-6X6 |
BELLOWS-COLLET-8X8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy