(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible couplings, bellows type, NB series, clamp fixing system. The material is Bronze and Brass. Ideal for use to connect encoders, medical equipment and servo motors.
Part Number
Configured Part Number is shown.
NB-09-5X5
Part Number |
---|
NB-09-5X5 |
Loading...
Type | Bellows coupling | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Transmission Torque Range(N•m) | 0.05~1.00 | Max. Rotational Speed Range(r/min) | 4001~10000 | Properties | High camber rigidity / Zero Backlash / Compact |
Body Material | Other alloys | Category | Coupling body | Max. Rotational Speed(r/min) | 5000 |
Allowable Displacement(Angle Displacement)(deg) | 1.5 | Allowable Displacement(Parallel Displacement)Range(mm) | 0.02~0.2 | Bellows Part Material | Phosphor Bronze (PBP3-0) |
Type | Set screws | Other types of alloys | Brass (BsBM) | Flexibility | ○ |
Isokinetic | ○ | Set Screw Type M | M3 |
Please check the type/dimensions/specifications of the part NB-09-5X5 in the Flexible Couplings - Bellows type, NB series. series.
Part Number |
---|
NB-06-4X4 |
NB-06-5X5 |
NB-08-3X3 |
NB-09-5X6 |
NB-09-6X10 |
NB-09-6X6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy