(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

High Pressure Insertion Fitting SW CA and Cap

Part Number

Configured Part Number is shown.

SWCA-20A-SU4

Part Number
SWCA-20A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Cap Material 304 Stainless Steel
Surface Treatment No Applicable Fluid Water / Steam / Oil Size 3/4B(20A)
Max. Operating Pressure(MPa) 12 Applicable Pipe O.D.(mm) 27.2

Please check the type/dimensions/specifications of the part SWCA-20A-SU4 in the High Pressure Insertion Fitting SW CA and Cap series.

Additional Products in this Category

Tech Support