(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Insertion Fitting SW BS/Boss Coupling

High Pressure Insertion Fitting SW BS/Boss Coupling
  • Volume Discount

•Type: Socket Welding Type
•Max. Operating Pressure (mpa): 12
•Fitting Shape: Hub Coupling

Part Number

Configured Part Number is shown.

Part Number
SWBS-15A-S8-SU4
SWBS-20A-S8-SU4
SWBS-25A-S8-SU4
SWBS-40A-S8-SU4
SWBS-50A-S8-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

1/2B(15A)21.7
1 Piece(s)Available

9 Days or more

3/4B(20A)27.2
1 Piece(s)Available

9 Days or more

1B(25A)34.0
1 Piece(s)Available

9 Days or more

1 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

2B(50A)60.5

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Hub Coupling Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH80 Applicable Fluid Water / Steam / Oil
Max. Operating Pressure(MPa) 12

Additional Products in this Category

Tech Support