(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure - Insertion Fitting - SW HC/Half Coupling (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SWHC-6A-S8
SWHC-6A-S8-SU4
SWHC-6A-S8-SU6
SWHC-6A-S8-SU6L
SWHC-8A-S8
SWHC-8A-S8-SU4
SWHC-8A-S8-SU6
SWHC-8A-S8-SU6L
SWHC-10A-S8
SWHC-10A-S8-SU4
SWHC-10A-S8-SU6
SWHC-10A-S8-SU6L
SWHC-15A-S8
SWHC-15A-S8-SU4
SWHC-15A-S8-SU6
SWHC-15A-S8-SU6L
SWHC-15A-S16
SWHC-15A-S16-SU4
SWHC-20A-S8
SWHC-20A-S8-SU4
SWHC-20A-S8-SU6
SWHC-20A-S8-SU6L
SWHC-20A-S16
SWHC-20A-S16-SU4
SWHC-25A-S8
SWHC-25A-S8-SU4
SWHC-25A-S8-SU6
SWHC-25A-S8-SU6L
SWHC-25A-S16
SWHC-25A-S16-SU4
SWHC-32A-S8
SWHC-32A-S8-SU4
SWHC-32A-S8-SU6
SWHC-32A-S8-SU6L
SWHC-32A-S16
SWHC-40A-S8
SWHC-40A-S8-SU4
SWHC-40A-S8-SU6
SWHC-40A-S8-SU6L
SWHC-40A-S16
SWHC-50A-S8
SWHC-50A-S8-SU4
SWHC-50A-S8-SU6
SWHC-50A-S8-SU6L
SWHC-50A-S16
SWHC-65A-S8
SWHC-65A-S8-SU4
SWHC-80A-S8
SWHC-80A-S8-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal Thickness Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH803/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH803/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH803/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH803/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1601/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1601/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH803/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH803/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH803/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH803/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1603/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1603/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1601B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1601B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1601 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1601 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH802B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH802B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH802B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH802B(50A)60.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1602B(50A)60.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH802 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH802 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH803B(80A)89.1
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH803B(80A)89.1

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Half Coupling Surface Treatment No
Applicable Fluid Water / Steam / Oil Max. Operating Pressure(MPa) 12

Additional Products in this Category

Tech Support