(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Insertion Fitting SW FC/ Coupling

High Pressure Insertion Fitting SW FC/ Coupling
  • Volume Discount

•Type: Socket Welding Type
•Max. Operating Pressure (mpa): 12
•Fitting Shape: Socket

Part Number

Configured Part Number is shown.

Part Number
SWFC-6A-S8
SWFC-6A-S8-SU4
SWFC-6A-S8-SU6
SWFC-6A-S8-SU6L
SWFC-8A-S8
SWFC-8A-S8-SU4
SWFC-8A-S8-SU6
SWFC-8A-S8-SU6L
SWFC-10A-S8
SWFC-10A-S8-SU4
SWFC-10A-S8-SU6
SWFC-10A-S8-SU6L
SWFC-15A-S8
SWFC-15A-S8-SU4
SWFC-15A-S8-SU6
SWFC-15A-S8-SU6L
SWFC-15A-S16
SWFC-15A-S16-SU4
SWFC-15A-S16-SU6
SWFC-15A-S16-SU6L
SWFC-20A-S8
SWFC-20A-S8-SU4
SWFC-20A-S8-SU6
SWFC-20A-S8-SU6L
SWFC-20A-S16
SWFC-20A-S16-SU4
SWFC-20A-S16-SU6
SWFC-20A-S16-SU6L
SWFC-25A-S8
SWFC-25A-S8-SU4
SWFC-25A-S8-SU6
SWFC-25A-S8-SU6L
SWFC-25A-S16
SWFC-25A-S16-SU4
SWFC-25A-S16-SU6
SWFC-25A-S16-SU6L
SWFC-32A-S8
SWFC-32A-S8-SU4
SWFC-32A-S8-SU6
SWFC-32A-S8-SU6L
SWFC-32A-S16
SWFC-32A-S16-SU4
SWFC-40A-S8
SWFC-40A-S8-SU4
SWFC-40A-S8-SU6
SWFC-40A-S8-SU6L
SWFC-40A-S16
SWFC-40A-S16-SU4
SWFC-40A-S16-SU6L
SWFC-50A-S8
SWFC-50A-S8-SU4
SWFC-50A-S8-SU6
SWFC-50A-S8-SU6L
SWFC-50A-S16
SWFC-50A-S16-SU4
SWFC-50A-S16-SU6L
SWFC-65A-S8
SWFC-65A-S8-SU4
SWFC-65A-S8-SU6
SWFC-65A-S8-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal Thickness Size Applicable Pipe O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801/8B(6A)10.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801/4B(8A)13.8
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH803/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH803/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH803/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH803/8B(10A)17.3
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1601/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1601/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH1601/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH1601/2B(15A)21.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH803/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH803/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH803/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH803/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1603/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1603/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH1603/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH1603/4B(20A)27.2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1601B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1601B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH1601B(25A)34.0
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH1601B(25A)34.0
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1601 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1601 1/4B(32A)42.7
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH801 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH801 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH801 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH801 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1601 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1601 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH1601 1/2B(40A)48.6
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH802B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH802B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH802B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH802B(50A)60.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH1602B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH1602B(50A)60.5
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH1602B(50A)60.5
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)SCH802 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless SteelSCH802 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless SteelSCH802 1/2B(65A)76.3
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless SteelSCH802 1/2B(65A)76.3

Loading...

Basic Information

Type Plug Welding Type Fitting Shape Socket Surface Treatment No
Applicable Fluid Water / Steam / Oil Max. Operating Pressure(MPa) 12

Additional Products in this Category

Tech Support