(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LP Gas Ball Valve FBS Series Angle

LP Gas Ball Valve FBS Series Angle
  • Volume Discount

The main body is chrome plated with a high-quality brass forging process and consists of a single unit. A flexible structure on the stem and seat provides safety. Lockable handle.

Part Number

Configured Part Number is shown.

FBS-200-15RC

Part Number
FBS-200-15RC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Gas Main Body Shape Angle
Material of Body C3771 (chrome plating) Operation Method Manual Supply Side, Connection Type Rc
Supply Side, Plumbing Thread Nominal 1/2B(15A) Operating Pressure Range(MPa) 0.0023::0.0033 Body Lining No
Handle Shape Others Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 1/2B(15A)
L(mm) 42.5 (H)(mm) 45 (L1)(L2)(L3)(Ø) 27
Material and Color of Handle PBT Resin (Polybutylene Terephthalate)

Please check the type/dimensions/specifications of the part FBS-200-15RC in the LP Gas Ball Valve FBS Series Angle series.

Additional Products in this Category

Tech Support