(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve RSS Series Three-Way Valve

Stainless Steel Ball Valve RSS Series Three-Way Valve
  • Volume Discount

[Features]
· Tough body that does not develop cavities during the stainless steel hot forging process.
· Two-faced sheet type with reduced sealing unevenness in the direction of the flow and usable from any port.
· Base is provided, so conversion to automatic valve is easy.
· O-ring made of Viton, so it has a wide range of applications for various kinds of equipment handling corrosive fluids.

Part Number

Configured Part Number is shown.

Part Number
RSS-14-08RC
RSS-14-10RC
RSS-14-15RC
RSS-14-20RC
RSS-14-25RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)563960
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)563960
1 Piece(s)Available

13 Days or more

1/2B(15A)1/2B(15A)664580
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)7953.580
1 Piece(s)Available

13 Days or more

1B(25A)1B(25A)905680

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Fluid Water / Air / Oil / Gas Main Body Shape 3-way
Flow Pattern L-Port Material of Body Stainless Steel (SUS F316) Operation Method Manual
Supply Side, Connection Type Rc Operating Temperature(℃) -10::120 Operating Pressure Range(MPa) ::4.12
Body Lining No Handle Shape Lever Control Side, Connection Type Rc
Material and Color of Handle Stainless Steel (SUS430) (Vinyl Coating), Red

Additional Products in this Category

Tech Support