(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve BSS Series Wing Handle Type

Stainless Steel Ball Valve  BSS Series Wing Handle Type
  • Volume Discount

The small handle allows easy installation and operation even in narrow spaces dense with pipes.

Part Number

Configured Part Number is shown.

Part Number
BSS-126-20RC
BSS-126-25RC
BSS-822-32RC
BSS-822-40RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)615080
1 Piece(s)Available

13 Days or more

1B(25A)1B(25A)755380
1 Piece(s)Available

13 Days or more

1 1/4B(32A)1 1/4B(32A)7870110
1 Piece(s)Available

13 Days or more

1 1/2B(40A)1 1/2B(40A)8273110

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body 316 Stainless Steel Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature(℃) -20::180 Operating Pressure Range(MPa) ::3.92 Body Lining No
Handle Shape Wing Handle Type Control Side, Connection Type Rc Material and Color of Handle Stainless Steel (SUS430) (Vinyl Coating), Red

Additional Products in this Category

Tech Support