(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve BSS Series Butterfly Handle Type

Stainless Steel Ball Valve BSS Series Butterfly Handle Type
  • Volume Discount

The small handle allows for easy installation and operation even in confined spaces dense with pipes.

Part Number

Configured Part Number is shown.

Part Number
BSS-22-08RC
BSS-22-10RC
BSS-22-15RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)4030
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)44.533
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)54.535

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body 316 Stainless Steel Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature(℃) -20::180 Operating Pressure Range(MPa) ::3.92 Body Lining No
Handle Shape Wing Handle Type Control Side, Connection Type Rc (L1)(L2)(L3)(Ø) 46
Material and Color of Handle ZDC2 (chrome plating)

Additional Products in this Category

Tech Support