(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thailand Eco-Light Electrostatic W Type

Thailand Eco-Light Electrostatic W Type

A superior environmentally friendly hose. This lightweight and flexible has excellent antistatic effectiveness and is compliant with the Food Sanitation Act. This hose can be incinerated.

[Features]
· Superior antistatic effectiveness due to the inclusion of antistatic materials and conductive fibers.
· An environmentally friendly hose that does not contain chlorine or plasticizers (disposable by incineration).
· Flexible, lightweight, and superior workability due to its corrugated structure.
· This product is compliant with container packaging and device planning in accordance with the Ministry of Health, Labour and Welfare, Notification No. 201 Food Sanitation Act (this does not include oils and fats).

Part Number

Configured Part Number is shown.

Part Number
ELWD-25-20
ELWD-38-20
ELWD-48.6-20
ELWD-50-20
ELWD-60-20
ELWD-75-20
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal diameter
(φ)
Allowable Bending Radius
(mm)
I.D.
(φ)
Length
(m)
1 Piece(s)

12 Days or more

3325702520
1 Piece(s)

14 Days or more

483810038.120
1 Piece(s)

12 Days or more

6048.61204920
1 Piece(s)

12 Days or more

625012050.820
1 Piece(s)

12 Days or more

736015060.520
1 Piece(s)

13 Days or more

917520076.220

Loading...

  1. 1

Basic Information

Applicable Fluid Powder / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Elastomer + Olefinic Resin
Color White Features Antistatic Performance / Flexibility Operating Temperature Range(℃) -10::50
Allowable Pressure(20℃)(Mpa) 0.1

Additional Products in this Category

Tech Support