(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Flameproof Grade 1, FP Series

Duct Hose - Flexible, Flameproof Grade 1, FP Series
  • Volume Discount

The hose is flexible and the material used for the product is a flameproof Grade 1 material as stipulated in JIS A 1322.

[Features]
· Made of special coating glass cloth and stainless steel plate (SUS304).
· Easy to stow, store and transport because it can be extended or retracted as and when required.
· The allowable continuous operating temperature is 250°C or less.
· Can be used at higher temperatures than PAL, AG types.
· The material used, which is a specially coated glass cloth, is a flameproof Grade 1 materials as per JISA1322.

Part Number

Configured Part Number is shown.

Part Number
FP-50
FP-65
FP-75
FP-90
FP-100
FP-125
FP-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
1 Piece(s)Available

8 Days or more

1055.350.80.0186050
1 Piece(s)Available

8 Days or more

1070.565.50.0157065
1 Piece(s)Available

8 Days or more

1080.575.50.0138075
1 Piece(s)Available

12 Days or more

1096910.019590
1 Piece(s)Available

12 Days or more

10106101.50.01105100
1 Piece(s)Available

12 Days or more

101311260.01125125
1 Piece(s)Available

11 Days or more

101571520.008150150

Loading...

  1. 1

Basic Information

Hose material Special Coating Glass Cloth + 304 Stainless Steel Features Heat resistant / Flexibility Cutting Service Usage No
Color Gray Applicable Fluid Air Operating Temperature Range(℃) -20::250
Length(m) 5

Additional Products in this Category

Tech Support