(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tightly wound diameter at φ28mm. Offers a wide range of uses, including air-driven equipment. Internal diameter of tube 5, external diameter 8.
Type | Curled Hose | Material | Urethane | Color | Green |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Applicable Fluid | Air | O.D.(Ø) | 8 |
I.D. [Distinction] | ~5 | I.D.(Ø) | 5 | Number of Bores(per piece) | 1 |
Material, Urethane | Polyurethane | Operating Environment | Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance | Operating Temperature Range (when using air)(℃) | -10::70 |
Burst Pressure(MPa) | 2.6 | Operating Air Pressure(MPa) | Up to 0.7 | Nipple size | G1/4 Female Thread |
Please check the type/dimensions/specifications of the part 100 in the Tubing - Polyurethane, Tight Coil, Female BSPP Fittings series.
Part Number |
---|
200 |
300 |
400 |
600 |
750 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy