(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straub with Grip, GT (Branched) Type (GT-50E)

Straub with Grip, GT (Branched) Type GT-50E
  • Volume Discount

Branch provided on conventional G type to allow branching from fitting part.

[Features]
· Allows branching to be carried out at the same time as pipe connection.
· Different diameter tees, etc. are not required.
· Anybody can easily perform piping work.
· The operation is simply to tighten the bolt.
All stainless steel construction for corrosion resistance.
· Parts made from SUS304 or SUS301.
· The base is 2.
· This is a G type with 0 MPa specifications.
·Boasting more than 30 years of sales, the G type continues to offer high-performance pressure resistance.
· Ideal for temporary water supply piping.
· Economical as repeated use is possible with a KUROMORI bolt.

Part Number

Configured Part Number is shown.

GT-50E

Part Number
GT-50E
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter Material of Bolt
1 Piece(s)Available

11 Days or more

50ASUS XM7 (Black) (For permanent piping)

Loading...

  1. 1

Basic Information

Types Joint (branch and screw type) Applicable Pipe Steel pipe / Stainless Steel Pipe / PVC Pipe Applicable Fluids Water / Air
Maximum Gas Pressure used [Max. Operating Pressure](MPa) 1.0 Rubber Sleeve Material EPDM Synthetic Rubber Casing Material 304 Stainless Steel
Tightening Bolt Hexagon socket head bolt

Please check the type/dimensions/specifications of the part GT-50E in the Straub with Grip, GT (Branched) Type series.

Products like this...

Part Number
GT-125EC
GT-150E
GT-150EC
GT-50EC
GT-65E
GT-65EC
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter Material of Bolt
1 Piece(s)Available

11 Days or more

125ASSCM 435 (White Silver) (For hypothesis piping)
1 Piece(s)Available

11 Days or more

150ASUS XM7 (Black) (For permanent piping)
1 Piece(s)Available

11 Days or more

150ASSCM 435 (White Silver) (For hypothesis piping)
1 Piece(s)Available

11 Days or more

50ASSCM 435 (White Silver) (For hypothesis piping)
1 Piece(s)Available

11 Days or more

65ASUS XM7 (Black) (For permanent piping)
1 Piece(s)Available

11 Days or more

65ASSCM 435 (White Silver) (For hypothesis piping)

Additional Products in this Category

Tech Support