(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Adapter Series, NW Gauge Port with Flange

Part Number

Configured Part Number is shown.

 
Part Number
NW16/GP15
NW25/GP15
NW40/GP15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Flange Outside Diameter A
(φ)
1 Piece(s)Available

8 Days or more

10NW1630
1 Piece(s)Available

8 Days or more

10NW2540
1 Piece(s)Available

17 Days or more

10NW4055

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type Gage Port with NW flange
I.D.(mm) 16

Additional Products in this Category

Tech Support