(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Adapter - Reducer, NW Series (NW50/40-R)

Part Number

Configured Part Number is shown.

NW50/40-R

 
Part Number
NW50/40-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Flange Size Small Dia. or Conversion Destination Dia. Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)Available

8 Days or more

10NW50NW4044.039

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Reducer Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part NW50/40-R in the Adapter - Reducer, NW Series series.

Products like this...

Part Number
NW25/10-R
NW25/16-R
NW40/16-R
NW40/25-R
NW50/25-R
NW63/50-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Flange Size Small Dia. or Conversion Destination Dia. Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)Available

8 Days or more

10NW25NW101410
1 Piece(s)Available

8 Days or more

10NW25NW162016
1 Piece(s)Available

8 Days or more

10NW40NW162016
1 Piece(s)Available

8 Days or more

10NW40NW252824
1 Piece(s)Available

8 Days or more

10NW50NW252824
1 Piece(s)Available

8 Days or more

10NW63NW5060.554.9

Additional Products in this Category

Tech Support