(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange - Blank, NW Series

Part Number

Configured Part Number is shown.

 
Part Number
NW10-00
NW10-01
NW16-00
NW16-00-6L
NW16-01
NW16-01-6L
NW25-00
NW25-00-6L
NW25-01
NW25-01-6L
NW40-00
NW40-00-6L
NW40-01
NW40-01-6L
NW50-00
NW50-00-6L
NW50-01
NW50-01-6L
NW63-00
NW63-00-6L
NW80-00
NW100-00
NW125-00
NW160-00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Shape Material Flange Size (Nominal) I.D.
(mm)
Flange Outside Diameter A
(φ)
Groove inner diameter C
(φ)
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW1012.2306
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)304 Stainless SteelNW1012.230-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW1617.23011
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)[316L Stainless Steel] 316L Stainless SteelNW1617.23011
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)304 Stainless SteelNW1617.230-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)[316L Stainless Steel] 316L Stainless SteelNW1617.230-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW2526.24020
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)[316L Stainless Steel] 316L Stainless SteelNW2526.24020
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)304 Stainless SteelNW2526.240-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)[316L Stainless Steel] 316L Stainless SteelNW2526.240-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW4041.25535
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)[316L Stainless Steel] 316L Stainless SteelNW4041.25535
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)304 Stainless SteelNW4041.255-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)[316L Stainless Steel] 316L Stainless SteelNW4041.255-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW5052.27546
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)[316L Stainless Steel] 316L Stainless SteelNW5052.27546
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)304 Stainless SteelNW5052.275-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (No Groove)[316L Stainless Steel] 316L Stainless SteelNW5052.275-
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW6370.28764
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)[316L Stainless Steel] 316L Stainless SteelNW6370.28764
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW808311473
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW10010213492
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW125127161117
1 Piece(s)Available

8 Days or more

10[Blank] Blank (A Groove)304 Stainless SteelNW160153190143

Loading...

  1. 1

Basic Information

Type Flange

Additional Products in this Category

Tech Support