(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Flange - NW Series

Short Flange - NW Series
  • Volume Discount

An NW flange—manufactured by Advantec Co., Ltd. (vacuum piping), with a top-class track record in Japan in the field of vacuum components requiring high-performance seals. We have many products in stock, from NW10 to large-diameter sizes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NW10-20L
NW16-10L
NW16-20L
NW16-20L-6L
NW25-10L
NW25-20L
NW25-20L-5S
NW25-20L-5S-6L
NW25-20L-6L
NW40-10L
NW40-20L
NW40-20L-5S
NW40-20L-6L
NW50-10L
NW50-20L
NW50-20L-5S
NW50-20L-6L
NW63-20L
NW80-20L
NW80-20L-TK
NW100-20L
NW100-20L-TK
NW100-20L-TK-6L
NW160-20L-TK
NW200-20L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Flange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
Type Length L
(mm)
1 Piece(s)Available

9 Days or more

10304 Stainless SteelNW1013.810a20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW1621.717.5b10
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW1621.717.5e20
1 Piece(s)Available

9 Days or more

10[316L Stainless Steel] 316L Stainless SteelNW1621.717.5e20
1 Piece(s)Available

9 Days or more

10304 Stainless SteelNW2527.223a10
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW2527.223a20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW2527.224a20
1 Piece(s)Available

9 Days or more

10[316L Stainless Steel] 316L Stainless SteelNW2527.224a20
1 Piece(s)Available

9 Days or more

10[316L Stainless Steel] 316L Stainless SteelNW2527.223a20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW4042.737.1a10
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW4042.737.1a20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW4042.739a20
1 Piece(s)Available

8 Days or more

10[316L Stainless Steel] 316L Stainless SteelNW4042.737.1a20
1 Piece(s)Available

9 Days or more

10304 Stainless SteelNW5060.554.9b10
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW5060.554.9b20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW5060.557.2b20
1 Piece(s)Available

8 Days or more

10[316L Stainless Steel] 316L Stainless SteelNW5060.554.9b20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW6376.370.2c20
1 Piece(s)Available

9 Days or more

10304 Stainless SteelNW8089.883d20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW8089.183c20
1 Piece(s)Available

9 Days or more

10304 Stainless SteelNW100114.8102d20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW100114.3108.3b20
1 Piece(s)Available

8 Days or more

10[316L Stainless Steel] 316L Stainless SteelNW100114.3108.3b20
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNW160165.2158.4b20
1 Piece(s)Available

9 Days or more

10304 Stainless SteelNW200217.8213d20

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Standard Flange Type Short

Additional Products in this Category

Tech Support