(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Doppler W Series (water Pipe) Socket Male Screw Type

Doppler W Series (water Pipe) Socket Male Screw Type
  • Volume Discount

Lightweight plastic joints for water piping. It can be easily desorbed with one-touch connection method.

[Features]
· Material lightweight plastic joint safe for water piping.
· Lightweight, workable, high corrosion resistance.
· Most widely adopted for built-in type water filters.
· One-touch connection type for easy insertion/removal.
· [Products compliant to the Food Sanitation Laws of Japan] have been used for the water contact part sealing, packing part material and lubricant (grease).
· All the parts are made with stainless steel. Excellent rust resistance.
· Safety locking mechanism

Part Number

Configured Part Number is shown.

TSF-2WR

Part Number
TSF-2WR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Water Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Female Threads Type Operating Environment, Applications Standard / Foods・Beverage Equipment Mating Male Thread Size R(PT)1/4
Normal Operating Pressure 0.98MPa or Less Operating Temperature Range(℃) 0~50

Please check the type/dimensions/specifications of the part TSF-2WR in the Doppler W Series (water Pipe) Socket Male Screw Type series.

Additional Products in this Category

Tech Support