(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A short-stroke plunger in full stainless steel. Ideally suited to catering machinery and outdoor installations due to its superior anti-rust properties.
Part Number
Configured Part Number is shown.
SPS-5-D
Tip material | White Polyacetal Resin POM | Body Material | 303 Stainless Steel | Mounting Method | Screw-In |
---|---|---|---|---|---|
Thread-Locking Adhesive | No | Pin Plunger Type | Spherical Surface / With hex socket / Short Stroke | Wrench Hole Shape | Hex |
Main Body Surface Treatment | No | Tip surface treatment | No | Nose Heat Treatment | No |
Min Load (Range)(N) | 0.01~50 |
Please check the type/dimensions/specifications of the part SPS-5-D in the Spring Plungers - Short stroke in stainless steel, SPS-D series. series.
Part Number |
---|
SPS-10-D |
SPS-12-D |
SPS-16-D |
SPS-4-D |
SPS-6-D |
SPS-8-D |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy