(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch and Whitworth Screws - Hex Socket Flat Head Cap, Unified Coarse, UBCSC【1-100 Pieces Per Package】

Inch and Whitworth Screws - Hex Socket Flat Head Cap, Unified Coarse, UBCSC
  • Volume Discount

[Detailed shape] Disc
[Thread ridge type] Unified coarse threads UNC
[Mounting hole dimensions] Hex Socket
[Materials] Steel
[Surface treatment](Details) none
[Tip shape] Flat End
[Application] Standard
[Thread (inch)] No. 4, No. 5, No. 6 No. 8 No. 10 1/4 5/16 3/8 1/2 5/8 Length L, or l (inch) 1/4 3/8 1/2 5/8 3/4 1 1 1/4 1 1/2 1 3/4 2
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

PDF

Part Number

Configured Part Number is shown.

Part Number
UBCSC1/4-20X1
UBCSC1/4-20X1/2
UBCSC1/4-20X2
UBCSC1/4-20X3/4
UBCSC1/4-20X3/8
UBCSC1/4-20X5/8
UBCSC1/4X1-1/2
UBCSC1/4X1-1/4
UBCSC1/4X1-3/4
UBCSC3/8-16X1
UBCSC3/8-16X3/4
UBCSC3/8X1-1/4
UBCSC3/8X1-3/4
UBCSC5/8X1-1/4
UBCSC5/16X3/4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Length L or l (inch) Sales Unit
1 Piece(s)Available

8 Days or more

101/41Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41/2Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/42Box/package
1 Piece(s)Available

8 Days or more

101/43/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/45/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 1/4Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/41 3/4Box/package
1 Piece(s)Available

8 Days or more

103/81Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/83/4Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/81 1/4Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/81 3/4Box/package

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

105/81 1/4Box/package
1 Piece(s)Available

8 Days or more

105/163/4Low Quantity Available beginning with 1 pc.

Loading...

  1. 1
 

Basic Information

Detailed Shape Disc Thread ridge Type Unified coarse UNC Mounting Hole Shape Hex Socket
Material Steel Surface Treatment (Details) No Tip shape Flat End
Application Standard

Additional Products in this Category

Tech Support