(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Three Lock【700 Pieces Per Package】

Small Three Lock
  • Volume Discount

Small version of prevailing lock nuts. Mainly used on automobiles, load-carrying trays, casters, etc.

Part Number

Configured Part Number is shown.

Part Number
STHRL8-3W
STHRL8-C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Surface Treatment (Details)

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent ChromateTrivalent White

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate PlatingChromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Steel Thread ridge type Metric coarse
Application / function Self- Locking Sales Unit Box/package Locking Type Three locknuts
B(mm) 12 Pitch(mm) 1.25

Additional Products in this Category

Tech Support