(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hex Socket Serrated Set Screw (UNF)【1-100 Pieces Per Package】

Hex Socket Serrated Set Screw (UNF)
  • Volume Discount

The tip's serrated teeth serve to stop shaft bite looseness. Perfect for vibration countermeasures.

PDF

Part Number

Configured Part Number is shown.

Part Number
UBCHSF-G-1/2-20X1
UBCHSF-G-1/4-28X1
UBCHSF-G-1/4-28X1/2
UBCHSF-G-1/4-28X1/4
UBCHSF-G-1/4-28X3/4
UBCHSF-G-1/4-28X3/8
UBCHSF-G-1/4-28X5/8
UBCHSF-G-1/4X5/16
UBCHSF-G-3/8-24X1
UBCHSF-G-3/8-24X1/2
UBCHSF-G-3/8-24X3/4
UBCHSF-G-3/8-24X3/8
UBCHSF-G-3/8-24X5/8
UBCHSF-G-3/8X1-1/4
UBCHSF-G-3/8X5/16
UBCHSF-G-5/16X1
UBCHSF-G-5/16X1/2
UBCHSF-G-5/16X3/8
UBCHSF-G-5/16X5/16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Length L or l (inch) Sales Unit

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/21Box/package
1 Piece(s)Available

8 Days or more

101/41Box/package
1 Piece(s)Available

8 Days or more

101/41/2Box/package
1 Piece(s)Available

8 Days or more

101/41/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/8Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/45/8Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/45/16Box/package
1 Piece(s)Available

8 Days or more

103/81Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/81/2Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/83/4Box/package
1 Piece(s)Available

8 Days or more

103/83/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/85/8Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/81 1/4Box/package
1 Piece(s)Available

8 Days or more

103/85/16Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105/161Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105/161/2Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105/163/8Box/package
1 Piece(s)Available

8 Days or more

105/165/16Box/package

Loading...

  1. 1
 

Basic Information

Detailed Shape Standard Thread ridge Type Unify Fine UNF Mounting Hole Shape Hex Socket
Material Steel Surface Treatment (Details) No Tip shape Jagged teeth
Application Standard

Additional Products in this Category

Tech Support