(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Serrated tip locks onto shafts to prevent loosening. Perfect for vibration countermeasures.
Part Number
Configured Part Number is shown.
UBCHSC-G-5/16X1
Loading...
Detailed Shape | Standard | Thread ridge Type | Unified coarse UNC | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Material | Steel | Surface Treatment (Details) | No | Tip shape | Jagged teeth |
Application | Standard |
Please check the type/dimensions/specifications of the part UBCHSC-G-5/16X1 in the Hex Set Screw with Teeth (UNC) series.
Part Number |
---|
UBCHSC-G-1/2X1-1/2 |
UBCHSC-G-1/2X1-1/4 |
UBCHSC-G-1/4-20X1/2 |
UBCHSC-G-5/16X1-1/2 |
UBCHSC-G-5/16X1-1/4 |
UBCHSC-G-5/16X1/2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy