(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch and Whitworth Screws - Hex Socket Head Cap, Unified Fine, UBCF【1-100 Pieces Per Package】

Inch and Whitworth Screws - Hex Socket Head Cap, Unified Fine, UBCF
  • Volume Discount

Careful consideration is given to each aspect of Unbrako bolts, resulting in a high tightening torque and wide seating surface.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UBCF1/2-20X1
UBCF1/2-20X2
UBCF1/2X1-1/2
UBCF1/2X1-1/4
UBCF1/2X1-3/4
UBCF1/2X2-1/2
UBCF1/4-28X1
UBCF1/4-28X1/2
UBCF1/4-28X2
UBCF1/4-28X3/4
UBCF1/4-28X3/8
UBCF1/4-28X5/8
UBCF1/4-28X7/8
UBCF1/4X1-1/2
UBCF1/4X1-1/4
UBCF1/4X1-3/4
UBCF1/4X2-1/4
UBCF3/8-24X1
UBCF3/8-24X1/2
UBCF3/8-24X2
UBCF3/8-24X3
UBCF3/8-24X3/4
UBCF3/8-24X5/8
UBCF3/8-24X7/8
UBCF3/8X1-1/2
UBCF3/8X1-1/4
UBCF3/8X1-3/4
UBCF3/8X2-1/2
UBCF3/8X2-1/4
UBCF5/16-24X1
UBCF5/16-24X2
UBCF5/16X1-1/2
UBCF5/16X1-1/4
UBCF5/16X1/2
UBCF5/16X1-3/4
UBCF5/16X2-1/4
UBCF5/16X3/4
UBCF5/16X5/8
UBCF5/16X7/8
UBCF7/16-20X1
UBCF7/16-20X2
UBCF7/16X1-1/2
UBCF7/16X1-1/4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Length L or l (inch) Sales Unit

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/21Box/package
1 Piece(s)Available

8 Days or more

101/22Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/21 1/2Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/21 1/4Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/21 3/4Box/package
1 Piece(s)Available

8 Days or more

101/22 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/42Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

10 Days or more

101/45/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/47/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

10 Days or more

101/41 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 3/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/42 1/4Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/81Box/package
1 Piece(s)Available

8 Days or more

103/81/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/82Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/83Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/83/4Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/85/8Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/87/8Box/package
1 Piece(s)Available

8 Days or more

103/81 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81 3/4Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/82 1/2Box/package
1 Piece(s)Available

8 Days or more

103/82 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/161Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/162Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/161 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/161 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/161/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/161 3/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/162 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

105/163/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105/165/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105/167/8Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107/161Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

107/162Box/package
1 Piece(s)Available

13 Days or more

107/161 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

107/161 1/4Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Detailed Shape Standard Thread ridge Type Unify Fine UNF Mounting Hole Shape Hex Socket
Material Steel Surface Treatment (Details) No Tip shape Flat End
Application Standard

Additional Products in this Category

Tech Support